IESNA:LM-63-2002 
[TEST]P1059371
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-S775D927-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1166
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
645.8 638.9 624.6 607.1 588.2 565.5 542 517.1 489.8 461.8
433.8 404.3 374.7 344.5 312.7 282.4 251.3 221.1 190.8 167.3
152.2 138.5 125.7 112.8 100.7 90.1 79.5 69.6 60.6 51.5
43.2 34.8 27.3 20.4 12.9 6.8 0
645.8 648 635.2 618.5 599.6 578.4 554.9 529.9 503.4 476.2
447.4 418.6 389.1 358.8 327.8 296.8 266.5 236.2 205.2 177.9
156 141.6 128.7 116.6 105.2 95.4 86.3 77.2 68.1 59.8
50 40.9 31.8 23.5 15.9 9.1 0
645.8 642 632.9 619.3 603.4 585.2 565.5 543.6 519.3 492.8
465.6 437.6 409.6 380.8 352 324 296.8 271.8 246.8 223.3
199.9 174.1 152.2 135.5 121.9 108.3 94.6 81.8 69.6 58.3
48.5 38.6 29.5 21.2 14.4 7.6 0
645.8 642 637.4 629.9 618.5 604.1 588.2 569.3 545.1 520.8
496.6 471.6 445.9 421.7 396.7 373.2 349.8 324.8 299.8 273.3
247.6 221.8 195.3 168.1 143.8 121.9 100.7 83.3 69.6 57.5
46.2 37.1 28 19.7 12.1 6.8 0
645.8 642.7 642.7 637.4 629.1 619.3 606.4 589 569.3 548.1
526.1 504.9 481.5 460.3 438.3 417.1 393.7 367.9 340.7 314.2
285.4 255.9 225.6 195.3 162.8 134.8 108.3 84 69.6 56.8
45.4 34.8 25.7 17.4 9.8 3.8 0
